Publish your products
RENOLIT ALKORPLAN2000. Reinforced membrane for swimming pools
RENOLIT ALKORPLAN2000. Reinforced membrane for swimming pools
RENOLIT ALKORPLAN2000. Reinforced membrane for swimming pools
RENOLIT ALKORPLAN2000. Reinforced membrane for swimming pools
RENOLIT ALKORPLAN2000. Reinforced membrane for swimming pools
RENOLIT ALKORPLAN2000. Reinforced membrane for swimming pools
RENOLIT ALKORPLAN2000. Reinforced membrane for swimming pools
    RENOLIT

    RENOLIT ALKORPLAN2000. Reinforced membrane for swimming pools

    Watertightness reinforced membrane for Swimming Pool on site lining. It is available in 7 different colours: White, Sand, Light Blue, Adriatic Blue, Caribbean Green, Light Grey and Dark Grey. Each colours has it version in non-slip, with an exclusive emboss, that is suitable for installation in the slippery areas inside and outside the pool to avoid falls and accidents. Width: 1,65 m. or 2.05 m. Length: 25 m.
    Specification
    • Lacquered 1.5 mm single colour reinforced laminate, with highly resistant pigments and durable plasticisers designed to last in a swimming pool. Guarantee: - 10 years of Watertightness
    Technical specification
    • Unique ref.alkorplan2000
    • Product familyPVC-P Swimming pool reinforced membrane
    • Product groupSwimming pool
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)1.5
    • Width (mm)1650
    Related
    • Material mainPVC
    • Material secondaryReinforcement
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySports & Recreation - Swimming pool
    • IFC classificationBuilding Element
    • Uniclass 2015 CodeSL_42_85_83
    • Uniclass 2015 DescriptionSwimming pools
    • CSI MasterFormat 2014 Code13 11 00
    • CSI MasterFormat 2014 TitleSwimming Pools
    • OmniClass Number23-21 29 21 15
    • OmniClass TitleSwimming Pools

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit