Publish your products
RESOPAL COLLECTION colours 1 - High Pressure Laminate (HPL) & Compact Laminate

RESOPAL COLLECTION colours 1 - High Pressure Laminate (HPL) & Compact Laminate

ORIGINAL RESOPAL® is a decorative High Pressure Laminate (HPL acc. EN 438) and consists of several paper layers, core and decorative paper, which after impregnation with resin are pressed under heat and high pressure between form-giving steel plates to create a homogeneous sheet. The construction of the sheet can be varied practically without limit and adapted to the relevant requirements.
Technical specification
  • Unique ref.RES030001
  • Product familyHigh Pressure Laminate (HPL)
  • Product groupResopal HPL & Compact
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
  • Height (mm)3050
  • Width (mm)1320
  • Depth (mm)0.8
Related
  • Material mainLaminate
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction Materials - Sheet Materials
  • IFC classificationMaterial
  • Uniclass 2015 CodePr_25_71_94_37
  • Uniclass 2015 DescriptionHigh-pressure decorative laminates (HPL or HPDL)
  • CSI MasterFormat 2014 Code06 42 19
  • CSI MasterFormat 2014 TitlePlastic-Laminate-Faced Wood Paneling
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES

Region availability

Europe Asia Africa
Åland Islands
Afghanistan
Egypt
Albania
Bahrain
Andorra
Iran
Austria
Iraq
Belarus
Israel
Belgium
Jordan
Bosnia and Herzegovina
Kuwait
Bulgaria
Lebanon
Croatia
Oman
Cyprus
Palestine
Czech Republic
Qatar
Denmark
Saudi Arabia
Estonia
Syria
Faroe Islands
Türkiye
Finland
United Arab Emirates
France
Yemen
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit