Re-Verber-Ray® CL3 Series TWO-STAGE LOW CLEARANCE, LOW INTENSITY INFRARED TUBE HEATER

The CL3 Series is specifically designed for use in specialty fueled repair facilities that require products to meet the NFPA 30A code having a maximum surface temperature of 750°F. This series heater can also be used in low ceiling applications such as mezzanines, entry ways, lunch rooms and much more. The high-quality materials used in this series along with a fuel saving two-stage operation, ensures years of reliable and efficient heating.

Features:

  • Meets NFPA 30A Code requirements
  • Two-stage operation
  • Pre- and post-purge controls
  • Self-diagnostic LED, microprocessor based circuitry
  • Reliable hot surface ignition
  • Independent control-air-gas compartments with tool-free access
  • Fitted ABS plastic air intake collar
  • Stainless steel flexible gas connector included
  • 24 volt controls and power cord standard
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
United States