Publish your products
Reynaers - Window - CS 68
Reynaers - Window - CS 68
Reynaers - Window - CS 68
Reynaers - Window - CS 68
Reynaers - Window - CS 68
Reynaers - Window - CS 68
Reynaers - Window - CS 68
Reynaers - Window - CS 68
    Reynaers
    Archived

    Reynaers - Window - CS 68

    Concept System - CS 68 Universal solution Concept System® 68 is a universal window system, with good performances regarding stability, thermal insulation and security. The system is available in a variety of aesthetic styles: Functional, Renaissance, Softline and Hidden Vent — this way the windows can match your building style perfectly. The window system offers a range of solutions for inward and outward opening windows and is compatible with the Ventalis ventilation units. In addition, CS68 windows can comply with burglar resistance classes 2 and 3, offering an ultimate level of security. Properties Min. visible width frame: inward opening: 51 mm Min. visible width vent: inward opening: 33 mm Min. visible width frame-vent: inward opening: 89 mm Min. visible width frame: outward opening: 17,5 mm Min. visible width vent: outward opening: 76 mm Min. visible width frame-vent: outward opening: 93.5 mm Min. visible width T-profile: 76 mm Max. height vent: 2400 mm Max. width vent: 1700 mm Overall system depth frame: 59 mm Overall system depth vent: 68 mm Rebate height: 25 mm Min. glass thickness: 4 mm Max. glass thickness: 54 mm Min. glass thickness vent: 4 mm Max. glass thickness vent: 54 mm Performance Comfort Air tightness max. test pressure: 4 (600 Pa) Water tightness: E750 (750 Pa) Wind load resistance: C4 (1600 Pa) Acoustic performance: 46(-2;-8) dB Safety Burglar resistance: RC 2/WK 2, RC 3/WK 3 Fire resistance: EW 30 Energy Thermal insulation (Uf): 1,8 W/m²K
    Technical specification
    • Unique ref.Reynaers_window_Concept_system_68
    • Product familyWindows & Doors
    • Product groupWindows Aluminium
    • TypeObject (single object)
    • Date of publishing2015-11-19
    • Edition number2
    • Depth (mm)68
    Related
    • Material mainAluminum
    • Material secondaryAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodePr_30_59_98_02
    • Uniclass 2015 DescriptionAluminium window units
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 11 17
    • OmniClass TitleWindow Frames
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit