This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Reynaers - Sliding Element - CP 130

Unique ref.: Reynaers_Concept_Patio_130
Brand: Reynaers
Product family: Windows & Doors
Product group: Sliding Elements Aluminium
Depth (mm): 130
Date of publishing: 2015-11-19
Edition number: 1
Type: Object (single object)
Download (22)
Concept Patio 130 - CP 130
Aesthetic functionality

Concept Patio® 130 is a highly insulated slide and lift-slide system, which meets the highest requirements with regard to insulation, stability and safety. The system perfectly links up to the CS 77 series.

CP 130 is available with various opening possibilities and the low threshold option offers a solution to improve the buildings accessibility. A special corner solution makes it possible to open up spaces without any fixed corner element, creating a perfect and clear continuity between the indoor and outdoor spaces. This makes CP 130 ideal for rooms with a view.
This robust system allows the construction of large and stable sliding windows and doors with a vent weight up to 300 kg. It also offers an aesthetical slimline middle section. Additionally, CP 130 can comply with burglar resistance class 2, offering a safe and secure solution.

Properties
Visible width threshold: 50 mm
Min. Visible width T-profile: 76 mm
Visible width meeting section 4 doors: 194 mm
Max. height vent: 2700 mm
Max. width vent: 2600 mm
Overall system depth vent: 59 mm
Rebate height: 25 mm
Min. glass thickness: 4 mm
Max. glass thickness: 43 mm
Glazing method: Dry glazing with EPDM or neutral silicones
Thermal break: Fibreglass reinforced polyamide strips
Visible height frame: 28 mm
Visible height threshold: 28 mm
Visible height vent: 94 mm
Visible height T-profile: 76 - 154 mm
Visible height meeting section: 69 / 98 mm
Visible height meeting section 4 doors: 194 mm
Max. height element: 2700 mm
Max. weight element: 300 kg

Performance
Comfort
Air tightness max. test pressure: 4 (600 Pa)
Water tightness: E750 (750 Pa)
Wind load resistance: C4 (1600 Pa)
Acoustic performance: Rw (C; Ctr) = 35 (-2;-6) dB / 39 (-1;-3) dB, depending on glazing type dB

Safety
Burglar resistance: WK 2, RC 2/WK 2

Energy
Thermal insulation (Uf): 2,35 W/m²K


Material main: Aluminium
Material secondary: Aluminium
Designed in: Belgium
Manufactured in: Belgium

BIMobject Category: Doors - Sliding Doors
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-10-50-25-25
Uniclass 2.0 Description: Doors, Windows And Glazing Survey Systems
This product is available in:
Africa
  • Algeria
  • Benin
  • Madagascar
  • Morocco
  • Nigeria
  • Republic of the Congo
  • Seychelles
  • South Africa
  • Tunisia
  • Western Sahara
Antarctica
  • French Southern and Antarctic Lands
Asia
  • Armenia
  • Azerbaijan
  • Brunei
  • China
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Kazakhstan
  • Malaysia
  • Mongolia
  • Pakistan
  • Philippines
  • Singapore
  • Sri Lanka
  • Taiwan
  • Thailand
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Hungary
  • Iceland
  • Ireland
  • Italy
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Egypt
  • Iran
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Canada
  • Dominican Republic
  • Haiti
  • United States
Oceania
  • Australia
  • New Caledonia
  • New Zealand
South America
  • French Guiana

BIMobject®