Publish your products
Large Volume Electric Commercial Water Heater

Large Volume Electric Commercial Water Heater

Large volume electric commercial water heaters save energy and are available in 150 to 2,500-gallon storage models

Features & Benefits
Large volume electric high power commercial water heaters are now available in 150 to 2,500-gallon storage – vertical round, vertical square and horizontal – with energy saving performance!

  • Glass lined steel tank
  • Incoloy™ heating elements
  • Internal fusing (above 120 amps)
  • Enamel finished galvanized steel jacket
  • Magnesium anodes
  • Immersion thermostat
  • Manual reset high limit
  • Full length hinged doors with key lock
  • Terminal block connections
  • ASME temperature and pressure relief valve
  • Channel iron skid base (except 150 & 200-gallon round models)
  • 180° F temperature operation
  • 125 PSI working pressure
  • Hand-hole sediment cleanout
  • Safety drain pan (square models)
  • Control voltage on/off switch with pilot light
Specification
    • 150 to 2,500-Gallon Capacities
    • Voltages: 208, 240, 277, 380, 415, 480 and 600
    • Vertical Round & Square and Horizontal
Technical specification
  • Unique ref.evro-ehs-evs-large-volume-water-heater
  • Product familyWater Heaters
  • Product groupCommercial Electric
  • TypeObject (single object)
  • Date of publishing2022-02-02
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States