Publish your products
IKONIC Commercial Condensing Tankless with Recirculation
IKONIC Commercial Condensing Tankless with Recirculation
IKONIC Commercial Condensing Tankless with Recirculation
IKONIC Commercial Condensing Tankless with Recirculation

    IKONIC Commercial Condensing Tankless with Recirculation

    • Various common venting options, including PVC and Polypropylene
    • PVC Vent runs up to 70' (2"), 150' (3")
    • Easy set up with full text digital display and no dip-switches
    • Field gas convertible from natural gas to LP - conversion kit included
    • Allows flex venting through existing B-vent up to 50'
    • Manifold capable up to 32 units
    • Ready-to-Install factory-built rack systems,available in wall-hung configurations
    • (2 units or 3 units) or floor-mounted setups (up to 6 units). These rack systems come preprogrammed with electrical and manifolding features*
    • Key Features
    • Up to 98% thermal efficiency
    • Stainless steel Primary and Secondary heat exchangers provide increased efficiency and durability
    • NEW! Modular Rack System with easy build-onsite solution and pre-sized water/gas line manifold configurations. Available in back-to-back or in-line options for up to 8 units. See modular table for more details.
    • Rheem® Exclusive! Hot-start programming™ ensures the unit is in a ready state between backto-back usage, avoiding any cold water bursts
    • Plus…
    • Built-in Recirculation pump for no wait continuous hot water at the tap (CSR models)
    • Built-in EcoNet® Wi-Fi technology for direct control from your device
    • LeakGuard® – All-inclusive leak detection and prevention system that detects any internal leak that comes from the unit
    • 8-year Heat Exchanger Warranty
    Specification
    • Dimensions

      Product Depth (in.)13.69"
      Product Height (in.)28.56"
      Product Width (in.)17.31"

      Details

      EcoNet EnabledYes
      Fuel TypeNatural Gas
      UEF0.96
      Primary Warranty8 Yrs
      Leak Detection EnabledYes
      Max GPM11.2
    Technical specification
    • Unique ref.ikonic-commercial-condensing-tankless-with-recirculation
    • Product familyTankless
    • Product groupCommercial Gas
    • TypeObject (single object)
    • Date of publishing2025-05-28
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • IFC classificationBoiler
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • Uniclass 2015 CodePr_60_60_96_33
    • Uniclass 2015 DescriptionGas-fired instantaneous water heaters
    • CSI MasterFormat 2014 Code22 34 13
    • CSI MasterFormat 2014 TitleInstantaneous, Tankless, Gas Domestic Water Heaters
    • OmniClass Number23-31 29 11 13
    • OmniClass TitleGas Instantaneous Hot Water Heaters

    Region availability

    North America
    Canada
    United States