Publish your products
Marathon Eclipse Light Duty

Marathon Eclipse Light Duty

Marathon® Eclipse™ Light Duty non-metallic electric water heaters are designed for harsh environments and a warranty to back it up

Non-metallic Tank Features

  • Seamless, blow-molded, polybutene tank – impervious to rust and corrosion
  • Multiple layers of filament wound fiberglass give the tank unmatched strength
  • Polyurethane insulation helps reduce energy consumption
  • Recessed drain valve is out of the way of brooms and scrubbers
  • High temperature polysulfone dip tube
  • Tough molded polyethylene outer shell resists dents, scratches, and salt air

Efficiency

  • Well insulated for reduced standby heat loss
  • Pipe wrap energy saving kit included to achieve maximum energy savings

Performance

  • Recovery Capacity: 18.2 gallons per hour (delivers approximately 78 gallons of hot water in the first hour for 75-gallon models, 91 gallons for 85-gallon models and 104 gallons for 105-gallon models)**
  • Thermostat capable of delivering water temperature up to 180° F for high temperature applications

Easy Installation & Service

  • Marathon’s lightweight tank is easier to maneuver and position
  • Bowl shaped tank bottom allows complete sediment draining
  • Water tight grommets keep out overhead moisture and condensation

Plus…

  • Thermally fused upper element provides protection against dry firing
  • Titanium upper and lower elements for superior resistance to lime build-up
  • Full-flow, brass drain valve
  • Temperature and pressure relief valve and factory installed vacuum relief valve
  • Low lead compliant
  • Standard replacement parts
Specification
  • Specifications

    • Available in 75, 85 and 105 gallon capacities
    • Seamless, blow-molded, polybutene tank - impervious to rust and corrosion
    • The most durable electric water heater ever made
    • High efficiency design and a lightweight tank that won’t corrode
Technical specification
  • Unique ref.marathon_eclipse_light_duty
  • Product familyWater Heaters
  • Product groupCommercial Electric
  • TypeObject (single object)
  • Date of publishing2018-09-10
  • Edition number1
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 13
  • OmniClass TitleHot Water Tank Heaters

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit