Publish your products
RHCYP Commercial Split Classic® Series Heat Pump Air Handler

RHCYP Commercial Split Classic® Series Heat Pump Air Handler

  • The RPCY Series commercial split models are engineered for reliable operation and consistent heating and cooling performance.
  • Designed for easy maintenance and serviceability, all access panels can be opened or removed without affecting the structural strength of the unit, helping facilitate easier routine maintenance such as coil cleaning or component inspection.
  • Stamped louvered panels offer 100% protection for the condenser coil, adding to unit performance and reliability.
  •  
  • Available power options: 208-230V / 3 phase / 60 Hz • 460V / 3 phase / 60 Hz • 575V / 3 phase / 60 Hz
  • Limited Warranty (Commercial Applications): Parts – 1 Year • Compressor – 5 Years. Additional extended warranty packages available through ProtectionPlus®.
Specification
    • Nominal sizes: 7.5 & 10 Tons
    • For use with matching RPCY Models
    • Horizontal or vertical airflow
    • Refrigerant Type: R-454B with factory-installed sensor
Technical specification
  • Unique ref.rhcyp-commercial-split-classic-series-heat-pump-air-handler
  • Product familyCommercial Air Handler
  • Product groupRHCYP Commercial Split Classic® Series Heat Pump Air Handler
  • TypeObject (single object)
  • Date of publishing2025-10-24
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • OmniClass Number23-33 25 00
  • OmniClass TitleAir Handling Units

Region availability

North America
Canada
United States