Publish your products
Point-Of-Use Electric Commercial Water Heaters - EGSP2

Point-Of-Use Electric Commercial Water Heaters - EGSP2

Point-of-Use commercial electric line is designed to provide hot water at the consumption point, eliminating costly temperature loss in long piping runs

Features:

Long life tank design – Proprietary steel formulation with a unique coat of high temperature porcelain enamel to maximize corrosion resistance resulting in a superior tank design. A patented R-Tech anode rod provides advanced technology; equalizing aggressive water action while prolonging the effective life of the anode rod and in turn the life of the tank.

Long life heating elements – Our patented resistor elements are designed with a specially treated, double layer of magnesium oxide and copper to resist corrosion.

Efficient design – Rigid polyurethane foam insulation provides superior insulating qualities resulting in reduced operating costs.

Optional wall mounting kit – The wall mounting kit provides an easy way to mount the unit off the floor, out of the way for more useable floor space in a small area.  Each kit is designed to be used on walls with 16" stud centers.  All necessary parts are included in this easy to install kit. (Note: The 2-1/2 gallon model comes standard with a wall mounting kit.)

Automatic temperature control – A surface mounted thermostat automatically cycles on and off to maintain the water temperature at a desired preset level.

Temperature limiting control – Automatically and safely cuts off the power in the unlikely event that the water temperature exceeds 190°F.

Temperature and pressure relief valve – AGA/CSA/ASME rated and factory installed.

Technical specification
  • Unique ref.rheem-egsp2
  • Product familyWater Heaters
  • Product groupCommercial Electric
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit