Publish your products
PowerVent Commercial Gas Water Heaters

PowerVent Commercial Gas Water Heaters

Long life tank design – proprietary steel formulation with a unique coat of high temperature porcelain enamel to maximize corrosion resistance resulting in a superior tank design. Guardian System™

  •  Air / fuel shut-off system offers double protection
  • Maintenance free – no filter to clean

Flammable Vapor Detection Sensor

  •  Protective control system that disables the heater in the presence of flammable vapor accumulation

Flexible Venting Options

  • Long venting lengths up to 95 feet
  • PVC, ABS, or CPVC vent pipe options
  • Vertical or horizontal termination

New Quiet Blower

  •  Less noise than ever before

Self-Diagnostic System

  • Integrated self-diagnostic system control takes the guesswork away

Environmentally Friendly Burner

  •  Low NOx design for low nitrous oxide emissions

High Altitude Compliant

  •  Certified for applications up to 7,700 feet above sea level

Longer Life

  •  Patented magnesium anode rod design incorporates a special resistor that protects the tank from corrosion
  • Provides longer tank life than using standard magnesium anode rods

Additional Features

  •  Durable silicon nitride ignitor (HSI)
  • Standard 110 volt electrical connection
  • Exceeds National Appliance Energy Conservation Act (NAECA) and ASHRAE requirements
  • Durable brass drain valve

Temperature and pressure relief valve – CSA/ASME rated and factory installed
Maximum Temperature Setting – 160°F

Technical specification
  • Unique ref.rheem-gpv75
  • Product familyWater Heaters
  • Product groupCommercial Gas
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • CSI MasterFormat 2014 Code22 34 36.19
  • CSI MasterFormat 2014 TitleCommercial, Power-Vent, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit