Publish your products
Xtreme High-Input Gas Commercial Water Heaters

Xtreme High-Input Gas Commercial Water Heaters

Xtreme™ is a family of high-input, fast recovery commercial water heaters that complies with Low NOx Emissions

Xtreme is an advanced line of fast recovery commercial gas water heaters. These products can deliver up to 756 gallons per hour at 100 degree F rise. The small jacket diameter makes it a popular choice for retro fits and it is a versatile choice for new construction. Models range from 500,000-715,000 Btu/h, with a maximum temperature setting of 180 degrees Fahrenheit.

Space Saver Design
Xtreme maximizes installation adaptability by offering models with front and rear inlet/outlet water connections. Short heights and small jacket diameters result in greater installation flexibility.

System Sentinel™ LED Diagnostic System
Our exclusive diagnostic system, with glowing LED lights, verifies system operation sequence by sequence.

Patented Multi-Flue Tank Design
Proprietary steel formulation, patented multi-flue design, and two coats of high temperature porcelain enamel maximize corrosion resistance and result in a superior heat exchanger design.

Automatic Flue Damper
Low profile design minimizes overall product height. Heavy duty vent hood supports are designed to withstand rigors of installation.

Specialized Burner Assembly
Each model features five premix burners mounted into a metal face plate and sealed with a Viton gasket. Patented “quick release” manifold for easier service.

Direct Spark-to-Pilot Ignition System
Energy saving ignition that ignites pilot only when there is a call for heat. Round Premix Burners Precision burners are formed from high chromium stainless steel.

Low NOx Emissions
GX90-550 and GX90-640 meet Low NOx emissions of less than 40 ng/J.

Full-port, Full-flow Drain Valve
Factory installed brass drain valve allows for faster draining and servicing.

Altitude Certifications
Standard Natural and LP models are certified up to 2,000 feet. High altitude models, 8,000 feet.

Anode Rods
Patented design utilizes multiple magnesium rods to ensure long life and corrosion resistance.

Technical specification
  • Unique ref.rheem-gx-90-500-715
  • Product familyWater Heaters
  • Product groupCommercial Gas
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96_34
  • Uniclass 2015 DescriptionGas-fired storage water heaters
  • CSI MasterFormat 2014 Code22 34 36
  • CSI MasterFormat 2014 TitleCommercial Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States