Publish your products
Power Direct Vent Commercial Gas Water Heaters

Power Direct Vent Commercial Gas Water Heaters

FVIR Compliant

  • Maintenance free – no filter to clean

Flammable Vapor Detection Sensor

  • Protective control system that disables the heater in the presence of flammable vapor accumulation

Flexible Venting Options

  • Long venting lengths up to 100 feet
  • PVC, ABS, or CPVC vent pipe options
  • Vertical or horizontal termination

Self-Diagnostic System

  • Integrated self-diagnostic system control takes the guess work away

 Environmentally Friendly Burner

  • 40ng/J compliant NOx design for low nitrous oxide emissions

High Altitude Compliant

  • Models are certified for applications up to 7,700 or 10,200 feet above sea level

Self-Cleaning

  • Reduces fuel costs
  • Provides more hot water

Longer Life

  • Patented magnesium anode rod design incorporates a special resistor that protects the tank from corrosion
  • Provides longer tank life than using standard magnesium anode rods

Plus…

  • Durable silicon nitride ignitor (HSI)
  • Standard 110 volt electrical connection
  • Exceeds National Appliance Energy Conservation Act (NAECA) and ASHRAE requirements
Technical specification
  • Unique ref.rheem-pdv50-75
  • Product familyWater Heaters
  • Product groupCommercial Gas
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • UNSPSC nameCommercial water heaters
  • UNSPSC code40101826
  • Uniclass 2015 CodePr_60_60_96_34
  • Uniclass 2015 DescriptionGas-fired storage water heaters
  • CSI MasterFormat 2014 Code22 34 36.19
  • CSI MasterFormat 2014 TitleCommercial, Power-Vent, Gas Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit