Publish your products
Large Volume Commercial Storage Tanks, Hot Water, Jacketed

Large Volume Commercial Storage Tanks, Hot Water, Jacketed

Rheem-Ruud commercial storage tanks are vertical tanks designed for applications that require large quantities of potable hot water in short periods of time. When used in tandem with Rheem-Ruud commercial water heating equipment, these storage tanks provide the flexibility needed for many commercial applications. Installed individually, or manifolded, these storage tanks can provide 80% draw capability without an appreciable temperature decrease in single temperature applications.


Features:

Long life tank design
Unique steel formulation with high temperature porcelain enamel to maximize corrosion resistance resulting in a superior tank design. heavy duty magnesium anode rod(s) are installed for longer tank life.

ASME

All large volume commercial storage tanks are certified to ASME boiler and pressure vessel code standards.

Efficient design

2" of rigid polyurethane foam insulation provides superior insulating qualities resulting in reduced operating costs.

Tank openings

Circulating line /cold inlet connections are 3" NPT (2-1/2" on 200 gallon) and hot outlet is 2".

Technical specification
  • Unique ref.rheem-st200a-950a
  • Product familyWater Heaters
  • Product groupCommercial Storage Tanks
  • TypeObject (single object)
  • Date of publishing2018-12-18
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Water heaters
  • Uniclass 2015 CodePr_60_60_96_28
  • Uniclass 2015 DescriptionElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitleCommercial Storage Electric Domestic Water Heaters
  • OmniClass Number23-31 29 00
  • OmniClass TitleHot Water Heaters

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit