Publish your products
Triton Super Duty Commercial Water Heater
Triton Super Duty Commercial Water Heater

    Triton Super Duty Commercial Water Heater

    TRITON® – The Most Intelligent, High-Efficiency Commercial Gas Water Heater in the Market. Ideal for Replacements and New Construction Applications

    THE TRITON ADVANTAGE

    • Most accurate, all-inclusive leak detection and prevention system in the market
    • Eliminate downtime with the ability to detect and prevent water heater problems
    • Triple pass heat exchanger constructed of porcelain coated steel
    • Universal retrofit features make it easy to replace any water heater

    SS EXCLUSIVE FEATURES

    • LeakGuard™ – All inclusive leak detection and prevention system with auto shut off valve limits water leakage outside the tank
    • Integrated BMS Connectivity Via BACnet (MS/TP) – Built-in BACnet port easily connects to building management systems (BMS)
    • Energy & Water Usage Reports – Track usage trends and manage energy and water consumption through the Rheem EcoNet app
    • Warranty – 5-Year limited tank

    SS AND SU FEATURES
    Built-In Intelligence

    • LeakSense™ – Intelligent leak detection system detect leaks as small as a grain of sand and provides real-time notifications that warn you before it becomes an emergency
    • EcoNet® Smart Monitoring Technology with Integrated WiFi** – Rheem Exclusive! Provides performance updates and alerts via both mobile device and full-color LCD display
    • Systematic Health Checks – Ongoing self-monitoring of Triton’s most vital components and alerts of potential issues
    • Preventive Maintenance Alerts – Maintenance reminders help to extend life of the tank
    Specification
      • 119 Gallon Capacity
      • 130,000 - 499,900 BTU/h
      • Sealed Combustion System
      • Up to 98% Thermal Efficiency
      • Ultra Low NOx
      • Porcelain Coated Tank Lining and Heat Exchanger
      • Natural and LP Gas
    Technical specification
    • Unique ref.triton-super-duty-water-heater
    • Product familyWater Heaters
    • Product groupCommercial Gas
    • TypeObject (single object)
    • Date of publishing2024-01-16
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water heaters
    • Uniclass 2015 CodePr_60_60_96_34
    • Uniclass 2015 DescriptionGas-fired storage water heaters
    • CSI MasterFormat 2014 Code22 33 33
    • CSI MasterFormat 2014 TitleLight-Commercial Electric Domestic Water Heaters
    • OmniClass Number23-31 29 00
    • OmniClass TitleHot Water Heaters

    Region availability

    North America
    Canada
    United States