Publish your products
Shiplap Panel Facade (250 mm, prePATINA blue-grey)
RHEINZINK

Shiplap Panel Facade (250 mm, prePATINA blue-grey)

The RHEINZINK-Shiplap Panel is a prefabricated façade profile which is modeled after the classic timber weather boarding. It has depth of 25 mm at the upper end and 40 mm at the lower end. This profile geometry causes appealing shading and strong contours to appear under the influence of light and shadow. The width can be chosen freely between 200 mm and 333 mm, the panel length is max. 4 m. The panels are fastened in a concealed manner at the upper panel end on the substructure. The panels are assembled from the bottom to the top. The system is suitable for horizontal and diagonal installation.
Technical specification
  • Unique ref.RZK010017
  • Product familyZinc cladding
  • Product groupShiplap Panel Facade (250 mm, prePATINA blue-grey)
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
Related
  • Material mainZinc
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit