Publish your products
Reveal Panel Facade (250 mm, prePATINA graphite-grey)
RHEINZINK

Reveal Panel Facade (250 mm, prePATINA graphite-grey)

The RHEINZINK-Reveal Panel is a prefabricated façade profile with a depth of 25 mm. The panels are connected to one another in the longitudinal direction by insertion into the groove and are fastened on one side in the groove area in a concealed manner. The special advantage of the reveal panel is the free choice of its widths between 200 mm and 333 mm and the variable joint widths from 0 mm to 30 mm. Combined with the versatility of the vertical and diagonal installation direction and panel lengths of up to 4 m, the reveal panel offers various design options for the façade.
Technical specification
  • Unique ref.RZK010044
  • Product familyZinc cladding
  • Product groupReveal Panel Facade (250 mm, prePATINA graphite-grey)
  • TypeObject (single object)
  • Date of publishing2019-03-01
  • Edition number1
  • Height (mm)40
Related
  • Material mainZinc
Classification
  • BIMobject CategoryConstruction - Roof

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit