GORDONRAY® BH Economic Gas-Fired Infrared Heater

GORDONRAY® BH Economic Gas-Fired Infrared Heater

Roberts-Gordon GORDONRAY® BH-Series infrared heaters covers all the basics and maintains heater longevity against all others. A positive pressure infrared heater design combines the reliable features shared by other available infrared heaters. This heater offers the largest number of burner inputs, against all other Roberts-Gordon infrared heaters available. Leading against the competition, a 3-year limited warranty on all components is also included.

Unlike other infrared heaters, no need to worry about loosing the burner box door. A hinged burner box allows easy access to electrical components during annual maintenance and fall season start-up. High efficiency aluminum reflectors direct the heat where it is needed most, minimizing heat loss. With infrared heat absorbed within the floors and objects, heat is then re-released into the environment creating a more even heat distribution.

Infrared heater configurations in straight, u-tube or angled utilizing a 90 degree bend accessory, allows heat to be concentrated in areas where it is needed most. For use in a more discrete location, decorative grills are available to disguise the infrared heater within the space.

Specification
  • Input (Btu/h) * (1000): 40, 60, 80, 100, 115, 125, 140, 150, 175, 200
    Clearances to Combustibles (Clearances to Combustibles applies to heater hanging horizontally. Dimension listed for distance below heater.): 52in - 82in / 4.3ft - 6.8ft 
    Fuel Type: Natural Gas or LPG Propane
    Heat Exchanger Tubing: 10ft sections, 4" dia., 16 gauge, first ten feet ALUMI-THERM® steel tubing / Remaining Heat Treated Aluminized Steel Tubing or Hot Rolled
    Reflector and End Caps: .024 Aluminum (Optional- .024 Stainless Steel Type 304) 
    Control System: Fully Automatic, Three-Try, 100% Shut-off, Direct Spark Electronic Ignition Control 
    Certification: ANSI Z83.20 / CSA 2.34, 2.17, 2.20
    Warranty: Three Year Limited

    Gas-fired low-intensity infrared tube heaters are an extremely efficient and high comfort heating solution. Low-intensity tube heaters provide more design flexibility than any other type of infrared heater with the ability to direct heat only where needed in spot heating applications. Or designed to heat and maintain high comfort levels for an entire space, including buildings with high ceilings.

    Gas-fired low intensity infrared tube heaters are ideal for applications such as: loading docks (dock doors), auto/vehicle repair shops, warehouses, distribution centers, manufacturing, airplane hangars, high heat-loss areas, greenhouses (e.g. flowers, cannabis, etc...), firehouses, outdoor patios (hospitality), chicken houses, hog houses, horse barns, military, and more!  

Technical specification
  • Unique ref.robertsgordon-gordonrayBH
  • Collection setCommercial and Industrial Infrared Heating System
  • CollectionGORDONRAY® BH
  • TypeObject (single object)
  • Date of publishing2019-04-30
  • Edition number2
Related
  • Material mainSteel
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • UNSPSC nameTubular heaters
  • UNSPSC code40101822
  • Uniclass 2015 CodePr_70_60_36_72
  • Uniclass 2015 DescriptionRadiant tube heaters
  • CSI MasterFormat 2014 Code23 55 23
  • CSI MasterFormat 2014 TitleGas-Fired Radiant Heaters
  • OmniClass TitleFuel Fired HVAC Radiant Heaters
  • OmniClass Number23-33 15 17 13
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Region availability

North America
United States
Canada
Mexico