Publish your products
Aerotermo Tech 35
Robur

Aerotermo Tech 35

35 kW Tech Air Handler

Specification
  • The Tech Air Handler has been designed to generate an air flow, moved by the fan (s) which exchanges heat with the multi-row finned coil, inside which circulates water (hot or cold).
    The appliance is suitable for use in medium and large sized buildings and premises, of an industrial, artisanal, sports and commercial type.
    The unit must not be used in environments with particularly aggressive atmospheres which can generate corrosion or rust on the metal parts of the components that make up the unit heater.
    The casing, made of EPP (expanded polypropylene), resists impacts and reduces the weight of the appliance.
    It is possible to use the fan with 3 different fan speeds, using the special optional ground control.

    Mechanical and thermo-hydraulic components
    - Multi-row finned coil with aluminum fins.
    - 3-speed axial fan (2 fans for model 55).
    - Individually adjustable horizontal front flaps, for directing the outgoing air flow.
    - Support bracket to facilitate installation.
    - Automatic air vent valve inside the water pipe and finned coil.
    - EPP jacket.
    - Integrated condensate collection tray for air conditioning operation.

    Control and safety devices
    - Contact ventilation thermostat, placed on the hot water inlet pipe, to avoid starting with cold air flow.

Technical specification
  • Unique ref.Aerotermo_Tech_35
  • Product familyFan heaters
  • Product groupFan Heater
  • TypeObject (single object)
  • Date of publishing2021-01-12
  • Edition number1
  • Height (mm)580
  • Width (mm)650
  • Depth (mm)650
Related
  • Material mainAluminum
  • Material secondaryExpanded Polypropylene
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)24
Classification
  • BIMobject CategoryHVAC - HVAC
  • IFC classificationAir Terminal
  • ETIM CodeEC011030
  • ETIM NameAir heater, indirectly fired, suspended
  • UNSPSC nameFans
  • UNSPSC code40101604
  • Uniclass 2015 CodePr_60_65_03
  • Uniclass 2015 DescriptionAir handling units
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD3050
  • CSI UniFormat II TitleTerminal & Package Units

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit