Publish your products
FABRIC Base Gris 30x60 R
Roca
Archived

FABRIC Base Gris 30x60 R

Fabric-Tweed, a tribute to fabrics, to the warmth of rugs and the well-being of domestic interiors. A touch of fabrics and knitwear makes up this floor tile that combines the smoothness of carpets along with the technical qualities of ceramics. Included in the Rock&Rock tuttomassa full body porcelain range, these floor tiles create a new range of ideal finishes for the contract market niche. The Fabric decoration pays a tribute to the monochrome sobriety in different colours while Tweed, with its spike-shaped design, is a creative example that celebrates the traditional Jacquard in a perfect range to carry out combinations. Range available in 19.5x120 R cm., 30x60 R cm. y 61.5x61.5 cm. (only available in Fabric).
Technical specification
  • Unique ref.FCWT657021
  • Product familyTiles
  • Product groupFabric & Tweed
  • TypeObject (single object)
  • Date of publishing2017-04-21
  • Edition number1
  • Height (mm)8.7
  • Width (mm)300
  • Depth (mm)600
Related
  • Material mainCeramics
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)3700
Classification
  • BIMobject CategoryConstruction Materials - Tile
  • IFC classificationCovering
  • UNSPSC nameTiles and flagstones
  • UNSPSC code301317
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES