Publish your products
FABRIC Malla Fabric Blanco 25x30
Roca
Archived

FABRIC Malla Fabric Blanco 25x30

Fabric-Tweed
Technical specification
  • Unique ref.FCWT6HO011
  • Product familyTiles
  • Product groupFabric & Tweed
  • TypeObject (single object)
  • Date of publishing2017-04-21
  • Edition number1
  • Height (mm)300
  • Width (mm)250
  • Depth (mm)8.7
Related
  • Material mainCeramics
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1774
Classification
  • BIMobject CategoryConstruction Materials - Tile
  • IFC classificationCovering
  • UNSPSC nameTiles and flagstones
  • UNSPSC code301317
  • Uniclass 2015 CodePr_35_93_96_19
  • Uniclass 2015 DescriptionCeramic tiles
  • CSI MasterFormat 2014 Code09 30 13
  • CSI MasterFormat 2014 TitleCeramic Tiling
  • OmniClass Number23-15 17 13 13 13
  • OmniClass TitleCeramic Tile Flooring
  • CSI UniFormat II CodeC30
  • CSI UniFormat II TitleINTERIOR FINISHES