Publish your products
Rockfon Canva Acoustic Wall panels
Rockfon Canva Acoustic Wall panels
Rockfon Canva Acoustic Wall panels
Rockfon Canva Acoustic Wall panels
Rockfon Canva Acoustic Wall panels
Rockfon Canva Acoustic Wall panels
Rockfon Canva Acoustic Wall panels
Rockfon Canva Acoustic Wall panels
    Rockfon

    Rockfon Canva Acoustic Wall panels

    Winner of the first prize in the “office” category at the prestigious Archiproducts Design Award 2023 in Milan, Italy

    Statement design. Flawless Acoustics.

    Rockfon Canva Acoustic Wall Panels provide a powerful statement and brilliant acoustics in one single design element. Compliment your interior space with superb acoustics and endless design possibilites. Rockfon Canva has class A sound absorption, which creates peaceful spaces and helps people to be calm, happy and focused.

    Size and print can be customised to suit the mood, function or brand of any space. Choose from our 34 inspirational Colours of Wellbeing range or design your own graphic layout. Mix and match with10 different frame colours to create a unique statement for your space.

    Canva’s detachable canvas means you can simply order a new canvas to refresh the look when room functions or tenants change. And its machine washable and can be dusted, vacuumed or disinfected with anti-bacterial wipes for hygiene. The material has no-emission of harmful substances with M1 A+ certification, meaning the air quality remains high through its long performance lifetime.

    Specification
    • Absorber: 35 mm stone wool absorber
      Frame: 50 mm powder coated matt aluminum frame
      Surface: printed textile

    Technical specification
    • Unique ref.rockfon-canva-acoustic-wall-panels
    • TypeBuilding Materials
    • Date of publishing2022-12-28
    • Edition number1
    Related
    • Material mainStone Wool
    • Designed inDenmark
    Classification
    • BIMobject CategoryFurniture - Acoustics

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City