Publish your products
Rockfeu REI 60 Black RsD (FR)
ROCKWOOL

Rockfeu REI 60 Black RsD (FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] ROCKFEU REI 60 Black RsD is an uncoated double density bare stone wool insulating board. Fire resistance 60 minutes under concrete slab 140 mm. APPLICATION ROCKFEU REI 60 Black RsD is used for insulation of floors in sub-slab (insulation of an existing slab by pegging on the underside of it). ADVANTAGES : Fire safety (Non-combustible Euroclass A1) and fire resistance REI 60 (1h firebreak); Thermal and acoustic performance; The veil provides additionnal protection; Smooth surface; Lightness of panels and good maneuverability; Possibility of painting the panels; Mechanical performance (good behavior).
Specification
  • 60 and 75 mm thicknesses : Stone wool insulation double-density board. Thermal conductivity (ACERMI) = 0,035 W/m.K Two layers density : average from 75 to 72 kg/m3 85+ mm thicknesses : Stone wool insulation double-density board. Thermal conductivity (ACERMI) = 0,034 W/m.K Two layers density : average from 72 to 66 kg/m3
Technical specification
  • Unique ref.RWF_ROCKFEU_RE_60_Black_RsD
  • Product familyInsulation
  • Product groupFloor : Sub-slab
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)1200
  • Width (mm)600
  • Depth (mm)300
Related
  • Material mainStone Wool
  • Material secondaryFiber Glass
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall
  • Uniclass 2015 CodePr_25_57_06_53
  • Uniclass 2015 DescriptionMineral wool insulation
  • CSI MasterFormat 2014 Code07 21 13.19
  • CSI MasterFormat 2014 TitleMineral Board Insulation
  • OmniClass Number23-13 25 21 15 13
  • OmniClass TitleRock Wool Blanket Sound Isolation Insulation

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit