Publish your products
ROCKMUR NU + ROCKCOMBLE system for converted attic insulation (FLEX PRO - FR)
ROCKWOOL

ROCKMUR NU + ROCKCOMBLE system for converted attic insulation (FLEX PRO - FR)

[Product by ROCKWOOL France S.A.S. Please check availability in your country] ROOF COMPOSITION from inside to outside : - Plasterboard 13mm - Hygrovariable vapor barrier INTELLO ROCKFOL - Metalic structure 45x18mm and hangers 300x47mm - ROCKMUR NU 140mm (between 75x250mm wooden sections spaced from central distances by 1500mm) - ROCKCOMBLE 80mm (between 60x80mm wooden rafters spaced from central distances by 600mm) - Air ventilated space - External roof elements ROCKCOMBLE and ROCKMUR NU are uncovered single-density stone wool panels. The ROCKCOMBLE has a flexible edge that perfectly fits the spaces between rafters. APPLICATION : THey are used for the insulation of attics between rafters.
Specification
  • Stone wool uncovered insulation mono-density board Thermal conductivity (ACERMI) = 0,034 W/m.K Density : 50 kg/m3 Stone wool uncovered insulation mono-density. Thermal conductivity (ACERMI) = 0,037 W/m.K Density : 26 to 36 kg/m3
Technical specification
  • Unique ref.RWF_SYS_FLEX_PRO
  • Product familyInsulation
  • Product groupAttics - In between rafters
  • TypeObject (single object)
  • Date of publishing2018-09-12
  • Edition number1
  • Height (mm)600
  • Width (mm)1350
  • Depth (mm)423
Related
  • Material mainStone Wool
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • IFC classificationWall

Region availability

Africa Europe
Algeria
France
Côte d'Ivoire
Libya
Mauritania
Morocco
Senegal
South Africa
Tunisia
Western Sahara