Publish your products
Rockbardage Nu (FR) for vertical metal cladding insulation
Rockbardage Nu (FR) for vertical metal cladding insulation
    ROCKWOOL

    Rockbardage Nu (FR) for vertical metal cladding insulation

    [Product by ROCKWOOL France S.A.S. Please check availability in your country] WALL COMPOSITION from inside to outside : - Steel tray 90.500 and others : thickness 0,75mm - ROCKBARDAGE 130 or 110mm stone wool insulation board - Metal cladding 0.75mm (vertical ribs) - 2.5 fasteners/m² ROCKBARDAGE is an uncoated single density stone wool insulating board, with a density of 50 kg/m3, machined to be integrated into the specific geometries of cladding plates. APPLICATION : It is used for the thermo-acoustic insulation and passive fire protection of buildings with double-skin metallic cladding (vertical or horizontal).
    Specification
    • Stone wool insulation mono-density board Thermal conductivity (ACERMI) = 0,034 W/m.K Density : 50 kg/m3
    Technical specification
    • Unique ref.RWF_SYS_ROCKBARDAGE
    • Product familyInsulation
    • Product groupVertical Wall - Metallic Cladding Plates
    • TypeBuilding Materials
    • Date of publishing2018-09-12
    • Edition number1
    • Height (mm)500
    • Width (mm)1350
    • Depth (mm)130
    Related
    • Material mainStone Wool
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryConstruction Materials - Insulation

    Region availability

    Europe
    France