Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/3f3d6b31-2d22-4bd6-a707-94ae48cc9059
Home
Categories
Furniture
Office Chairs
Rockworth Orren Chair
Available in United States
Rockworth ร็อคเวิธ
Follow
Rockworth Orren Chair
Download
Technical specification
Technical specification
Unique ref.
Rockworth_Orren_Chair
Product family
Office Furniture
Product group
Office Chairs
Type
Object (single object)
Date of publishing
2025-04-25
Edition number
1
Height (mm)
840
Width (mm)
590
Depth (mm)
630
Related
Related
Material main
Wood
Material secondary
Aluminum
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Chairs
Similar products
Rockworth ร็อคเวิธ
Furniture Office Desks & Tables Rockworth Excutive Table with Cabinet Left Side 38HCXX2402X0L
Download
Rockworth ร็อคเวิธ
Rockworth Genie Lounge Chair
Download
Rockworth ร็อคเวิธ
Rockworth Working Chair VEGAS-TVG11
5.0
(
5
)
Download
Rockworth ร็อคเวิธ
Rockworth Sofas HAF 2 Seat with Back
4.0
(
7
)
Download
Rockworth ร็อคเวิธ
Rockworth Sofas HAF Corner Seats with Back
5.0
(
6
)
Download
Rockworth ร็อคเวิธ
Rockworth Kelly Whiteboard With Writing Pad (52WB0413)
Download