Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
rockworth/products/0de1f8a3-cf51-4c09-aeb9-c2d9c9c8573d
Home
Categories
Furniture
Office Tables
Rockworth Rect Meeting Table Platform 120x240
Available in United States
Rockworth ร็อคเวิธ
Follow
Rockworth Rect Meeting Table Platform 120x240
Rockworth Rect Meeting Table Platform 120x240
Download
Technical specification
Technical specification
Unique ref.
Rockworth_RectMeetingTable_Platform_120x240
Product family
Office Furniture
Product group
Office Desks & Tables
Type
Object (single object)
Date of publishing
2021-01-14
Edition number
1
Height (mm)
740
Width (mm)
1200
Depth (mm)
2400
Links
Links
Product url
http://rockworth.com/our-products/our-products-our-product/workstations/platform1/
Related
Related
Material main
Steel
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Furniture - Office Tables
Similar products
Rockworth ร็อคเวิธ
Furniture Office Desks & Tables Rockworth Excutive Table with Cabinet Left Side 38HCXX2402X0L
Download
Rockworth ร็อคเวิธ
Rockworth Orren Chair
Download
Rockworth ร็อคเวิธ
Rockworth Hera Midback Chair
Download
Rockworth ร็อคเวิธ
Furniture Office Desks & Tables Rockworth Double Desk with Flipper Grommet 40DAEF1X01X0
Download
Rockworth ร็อคเวิธ
Rockworth Molly Bar Stool
Download
Rockworth ร็อคเวิธ
Rockworth Salon Lounge Chair
Download