Publish your products
Rockworth Salon Lounge Chair
Rockworth Salon Lounge Chair
    Rockworth

    Rockworth Salon Lounge Chair

    Technical specification
    • Unique ref.Rockworth_Salon_Lounge_Chair
    • Product familySofas & Armchairs
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2025-04-25
    • Edition number1
    • Height (mm)790
    • Width (mm)790
    • Depth (mm)860
    Related
    • Material mainFabric
    • Material secondarySteel
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit