Publish your products
Rockworth SYNC S51 Mobile Table 1050H - 51MHT060XXX
Rockworth SYNC S51 Mobile Table 1050H - 51MHT060XXX
Rockworth SYNC S51 Mobile Table 1050H - 51MHT060XXX
Rockworth SYNC S51 Mobile Table 1050H - 51MHT060XXX
Rockworth SYNC S51 Mobile Table 1050H - 51MHT060XXX
Rockworth SYNC S51 Mobile Table 1050H - 51MHT060XXX
Rockworth SYNC S51 Mobile Table 1050H - 51MHT060XXX
Rockworth SYNC S51 Mobile Table 1050H - 51MHT060XXX
    Rockworth

    Rockworth SYNC S51 Mobile Table 1050H - 51MHT060XXX

    Technical specification
    • Unique ref.Rockworth_SYNC_S51_Mobile_Table_1050H_51MHT060XXX
    • Product familyOffice Furniture
    • Product groupOffice Desks & Tables
    • TypeObject (single object)
    • Date of publishing2026-01-06
    • Edition number1
    • Height (mm)1050
    • Width (mm)1200
    • Depth (mm)600
    Related
    • Material mainMetal
    • Material secondaryMelamine
    Classification
    • BIMobject CategoryFurniture - Office Tables
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit