Publish your products
Rockworth Theo Conference Form 1
Rockworth

Rockworth Theo Conference Form 1

Technical specification
  • Unique ref.Rockworth_Theo_Conference_Form_1
  • Product familyOffice Furniture
  • Product groupOffice Desks & Tables
  • TypeObject (single object)
  • Date of publishing2026-01-06
  • Edition number1
  • Height (mm)740
  • Width (mm)3500
  • Depth (mm)1500
Related
  • Material mainWood
  • Material secondaryWood
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Office Tables
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit