Publish your products
roda louvred ventilator SMOKEJET
roda louvred ventilator SMOKEJET
roda louvred ventilator SMOKEJET
roda louvred ventilator SMOKEJET
roda louvred ventilator SMOKEJET
    roda

    roda louvred ventilator SMOKEJET

    The SMOKEJET is a louvred ventilator for natural ventilation and smoke and heat extraction. It is a maintenance-free, compact and lightweight unit available with a variety of control options and finishes suiting all industrial and most commercial applications. The ventilator side panels are reinforced by internal longitudinal sections. The unit is made from corrosion-resistant aluminium alloy, AlMg3. The louvres are controlled by a pneumatic cylinder fitted with special permanent lubrication or by an electric motor. In the event of fire the thermal release system triggers automatically and independently of all other control mechanisms. The louvre blades can be made of glass, polycarbonate or aluminium. Due to the variable unit dimensions and the adaptor flange range, the SMOKEJET can be easily installed in all customary roof and wall constructions, also as a natural ventilation and smoke extraction system. Additionally, the SMOKEJET can be fitted with insect screens.

    Specification
    • - Individual customization for all roof openings up to 5.71 m²
      - Suitable for everyday ventilation (full ventilation at a louvre position of 90°)
      - Only one drive per unit necessary
      - Only one control cable necessary
      - Suitable for high snow and wind suction loads (SL 1500/ WL 3000)
      - Ideal for use on Northlight roofs and roofs with an inclination of 30° to 90°, as    well as in walls
      - All consoles are produced from high-strength castings
      - The pneumatic or electric drive is completely hidden inside the frame
      - Fire-resistance rating A1 (depending on the specification)
      - Low maintenance
      - The systems conform to DIN EN 12101-2 and VdS 2159 (depending on the    specification). The EC declaration of conformity is delivered with the product
      - The products contain no harmful materials and can be recycled

      FIELD OF APPLICATION
      - Flat roofs
      - Skylight systems
      - Northlight roofs

    Technical specification
    • Unique ref.SMOKEJET
    • Product familyVentilation
    • Product groupRoof Ventilation
    • TypeObject (single object)
    • Date of publishing2021-11-24
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inGermany
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameVentilation
    • UNSPSC code401015
    • Uniclass 2015 CodeEF_65_40
    • Uniclass 2015 DescriptionVentilation

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit