Publish your products
BBQ 100
BBQ 100
BBQ 100
BBQ 100
BBQ 100
BBQ 100
    Röshults

    BBQ 100

    3.1 out of 5 stars3.1(8 reviews)
    The Röshults BBQ Grill is the cornerstone of the designer outdoor kitchen. Designed by the award-winning duo Mats Broberg and Johan Ridderstråle, where no detail has been left to chance. The Röshults BBQ Grill is solidly constructed with stainless-steel detailing and treated with an auto-industry approved rust protection. The grill is equipped with thick stainless steel grates which store heat and give the characteristic grilling stripes without cooling down. Each section is equipped with two Dual Burners, giving a total of four burners per section, combining for an output of 8kW/h. The double layers of Protection Bars deliver an even heat distribution. Two variable heat controls for each section give maximum control for excellent grilling results . The fat and oils that drip through the grill are collected in a removable bottom tray that can be filled with sand and easily cleaned and disposed of after use. All of our gas grills come with a slip cover to hide the gas canister in a tidy way. There are many accessories that complement the design to best suit your requirements for a perfect barbecueing experience. Röshults BBQ Grills are praised by star chefs around the world thanks to their large grilling surfaces and easily variable heating zones. Complete with a Side Table, Garden Trolley and Sink to enhance your outdoor kitchen.
    Technical specification
    • Unique ref.bbq_100
    • Product familyOutdoor Kitchen
    • Product groupBBQ Grills
    • TypeObject (single object)
    • Date of publishing2015-10-22
    • Edition number1
    • Height (mm)800
    • Width (mm)500
    • Depth (mm)500
    Related
    • Material mainStainless steel
    • Material secondaryCast iron
    • Designed inSweden
    • Weight Net (Kg)51
    Classification
    • BIMobject CategoryKitchen - Kitchen Appliances
    • IFC classificationFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit