Publish your products
Clearsorber® Foil-Dual Layer Acoustical System

Clearsorber® Foil-Dual Layer Acoustical System

Clearsorber® Foil-Dual Layer is a Class A, high light-transmitting, micro-perforated acoustical system that targets sound absorption through the speech frequencies. With a light transmission index of approximately 85%, our UV, chemical-resistant material has an ultra-low yellowing index with minimal hazing. Because the system does not require the added use of conventional (opaque) sound-absorbent materials, it can provide clear, see-through visibility and natural daylighting while filtering out 61% of the UV rays at 380nm. Considering its clear appearance, Clearsorber® Foil-Dual Layer achieves impressive sound absorption that can be tailored to your project.

Features

  • Offers light transmitting solutions with sound absorption for reverberation control.
  • Crystal clear with 85% light transmission.
  • 100% fiber-free.
  • 0.7% Yellowness Index, 0.5% Haze
  • 39% UV transmission at 380nm.
  • Vertical edges are clean with non-perforated borders.
  • Systems are lightweight and easy to install with included hardware.
  • Class A Fire Rated.
  • System dimensions can be customized to the project.
Specification
  • Product Material Composition - Polycarbonate

    Product Acoustic Function - Absorption

    Product Fire Rating - Class I or A

    Installation - Clearsorber® Foil-Dual Layer is best mounted under tension for clean lines and maximum transparency. The simplest and most cost-effective tensioned mounting system utilizes stainless steel grommets at each corner of the Foil panel, which is captured by a spring and finally stretched to an attachment point. A hem bar mounting is also available and is recommended when longer spans are required. The system can also be mounted as a lapendary style system for a draping effect.

Technical specification
  • Unique ref.clearsorber-foil-dual-layer
  • Product familyArchitectural Acoustics
  • Product groupAbsorption
  • TypeObject (single object)
  • Date of publishing2024-04-21
  • Edition number1
Related
  • Material mainPolycarbonate
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit