Publish your products
Skyline® G768 Architectural Acoustic Panel
Skyline® G768 Architectural Acoustic Panel

    Skyline® G768 Architectural Acoustic Panel

    The Skyline® G768 Panel represents the continuing evolution in architectural acoustics towards quantifiable, non-traditional shapes. It is designed to blend the direct and reflected sound to increase intelligibility and enhance musical clarity and intimacy in performance spaces such as auditoria, band rooms, choral rooms, etc. Constructed of heavy, non-combustible glass fiber reinforced gypsum (GFRG), RPG’s asymmetric Skyline® G768 Panel can be array optimized to reduce periodicity effects.

    Features

    • Patented optomized primitive root reflection phase grating.
    • Suppressed specular scattering
    • Standard size available is 47-3/4″ W x 40-15/16″ L x 8-1/2″ D.
    • Choose from any commercially available paint color.
    • Stable, non-combustible acoustical glass reinforced gypsum is an excellent choice for commercial projects and offers LEED points.
    Specification
    • Finish - Available in a natural/raw GFRG finish to be painted on-site or factory color-matched to any paint color specification.

      Product Material Composition - Glass Fiber Reinforced Gypsum (GFRG)

      Product Acoustic Function - Diffusion

      Product Fire Rating - Non-Combustible

      Weight PSF - 10.00

      Installation - Overhead mounting of the Skyline® G768 Panel is achieved by suspending units from integrated hairpin loops using RPG-supplied engineered cables and hardware. Each panel can be hung as a “cloud” or screwed together to create a canopy. Panels can also be mounted directly onto walls using RPG-provided integrated cleats.

    Technical specification
    • Unique ref.skyline-g768
    • Product familyArchitectural Acoustics
    • Product groupDiffusion
    • TypeObject (single object)
    • Date of publishing2024-03-04
    • Edition number1
    Related
    • Material mainGypsum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit