Publish your products
Diffractal® Acoustic Sound Diffuser

Diffractal® Acoustic Sound Diffuser

Diffractal® was created to provide full-spectrum sound diffusion in a single integrated diffusor. By combining the self-similarity property of fractals with the uniform scattering property of the number-theoretic reflection phase grating, RPG created the Diffractal®. Given the appropriate width and depth, it is possible to provide diffusion over any desired bandwidth in one integrated surface/panel. Units are available in a high recycled content, ULEF, Class A fire-rated, and FSC® certified MDF core and FSC® certified solid wood wells.

Features

  • Offers full spectrum sound diffusion in a single unit design.
  • Comes in a variety of finishes, including wood veneer, laminate and custom paint color.
  • Comes standard 9-1/8″ depth; can be customized for either shallower or deeper units.
  • Add low-frequency control with slotting option.
  • Add lower frequency diffusion with custom RPG’s VariDoor cabinet design.
  • Simple installation with included mounting cleat.
  • Available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
Specification
  • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

    Product Material Composition - MDF Core with wood veneer or laminate

    Product Acoustic Function - Diffusion/Hybrid

    Product Core Fire Rating - Class I or A

    Weight PSF - 8

    Installation - Diffractal® is designed to be flush mounted to a wall or ceiling with factory-integrated blocking. They can be installed singularly or in an array across walls and ceilings.

Technical specification
  • Unique ref.diffractal
  • Product familyArchitectural Acoustics
  • Product groupDiffusion/Hybrid
  • TypeObject (single object)
  • Date of publishing2024-03-18
  • Edition number1
Related
  • Material mainMDF
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • ETIM CodeEG020100
  • ETIM NameBuilding - Finishing materials
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 83 00
  • CSI MasterFormat 2014 TitleAcoustic Finishes
  • OmniClass Number23-17 25 11 11 13
  • OmniClass TitleInfill Panels

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States