Publish your products
Diviewsor® 79 Acoustic Sound Diffuser

Diviewsor® 79 Acoustic Sound Diffuser

The QRD has become a classic shape in architectural acoustics. Since its inception in 1987, it can now be found in churches, schools, theaters and studios worldwide. The Diviewsor® 79 Panel is based on the QRD and designed to be used where views through the unit are desired. The surface of the Diviewsor® 79 Panel is designed to provide a more uniform sound field through mid and high-frequency diffusion. At the same time, the sturdy, acrylic wall construction of the unit limits the amount of sound energy that is removed by absorption.

Features

  • Offers broad bandwidth sound diffusion in a decorative, light transmitting acrylic cabinet.
  • Comes in a variety of materials, including clear, translucent, tinted and higher opacity acrylics.
  • Comes standard 9-1/8″ depth; can be customized for either shallower or deeper units.
  • Simple framed wall or ceiling installation.
Specification
  • Finish - Available in clear, translucent, tinted and higher opacity acrylic finishes.

    Product Material Composition - Acrylic

    Product Acoustic Function - Diffusion

    Product Core Fire Rating - Not Rated

    Installation - Designed to be dropped into a standard 15/16" HD T-grid supplied by others. It can also be mounted into a wall or ceiling, like a window, with appropriate blocking and trim provided by others.

Technical specification
  • Unique ref.diviewsor-79
  • Product familyArchitectural Acoustics
  • Product groupDiffusion
  • TypeObject (single object)
  • Date of publishing2024-03-18
  • Edition number1
Related
  • Material mainAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit