Publish your products
Waveform® Spline W Panel

Waveform® Spline W Panel

The Waveform® Spline W Panel represents the evolution in architectural acoustics toward quantifiable, organic shapes. Developed using RPG’s powerful shape optimization and aperiodic modulation technology, the panels have an attractive wood veneered, bell-shaped appearance designed to increase intelligibility, and enhance musical clarity and intimacy. Available in a high recycled content, ULEF, Class A fire-rated and FSC® certified MDF core, they are one of the most powerful one-dimensional sound diffusers available today, the asymmetric Waveform® Spline W Panel can also be arrayed to reduce periodicity effects and be installed on walls or ceilings.

    Features

    • Offers diffusion and reflection in a beautiful millwork finish.
    • Available in widths and lengths up to 5’ W x 10’ L x 10″ D.
    • Choose from commercially available wood veneers, laminates or paint colors.
    • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
    • Asymmetric by design and patented, the Waveform Spline can be array optimized to reduce periodicity effects.
    Specification
    • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

      Product Material Composition - MDF Core with wood veneer or laminate

      Product Acoustic Function - Diffusion

      Product Core Fire Rating - Class I or A

      Weight PSF - 5.00

      Installation - Overhead mounting of the Waveform® Spline W Panel is achieved by suspending units from integrated hairpin loops using RPG-supplied engineered cables and hardware. Each panel can be hung as a “cloud” or screwed together to create a canopy. Units can also be mounted directly onto walls using RPG-provided integrated cleats.

    Technical specification
    • Unique ref.waveform-spline-w
    • Product familyArchitectural Acoustics
    • Product groupDiffusion
    • TypeObject (single object)
    • Date of publishing2024-01-31
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 83 00
    • CSI MasterFormat 2014 TitleAcoustic Finishes
    • OmniClass Number23-17 25 11 11 13
    • OmniClass TitleInfill Panels

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States