Publish your products
Formedffusor™ T Acoustic Sound Diffuser
Formedffusor™ T Acoustic Sound Diffuser

    Formedffusor™ T Acoustic Sound Diffuser

    Since its inception, the number theoretic QRD® 734 diffusor has proven to be a versatile, general purpose diffusor. The uniform scattering, wide bandwidth and broad selection of finishes made the QRD® a logical choice for almost any speech, critical listening or performance facility. The FormedffusorTM T Tile brings this proven technology to a wider audience with its economical pricing, ease of installation, Class A fire rating, lightweight thermoformed material, durability and color options.

    Features

    • Available in nominal 2′ W x 2′ L x 4″ D panels.
    Specification
    • Finish - Comes in a standard natural white finish and can either be painted on-site or factory color-matched to any paint color specification.

      Product Material Composition - Thermo-Form (TPS) Polymer

      Product Acoustic Function - Diffusion

      Product Core Fire Rating - Class I or A

      Weight PSF - 0.75

      Installation - The FormedffusorTM T Tile is designed to drop into a standard 15/16" HD T-grid supplied by others. The tiles can also be ceiling or wall mounted using RPG provided trims. Tiles can be installed in one or two dimensional arrays horizontally and vertically

    Technical specification
    • Unique ref.formedffusor-t
    • Product familyArchitectural Acoustics
    • Product groupDiffusion
    • TypeObject (single object)
    • Date of publishing2024-03-04
    • Edition number1
    Related
    • Material mainPolymer
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit