Publish your products
Omniffusor® G74 Acoustic Sound Diffuser

Omniffusor® G74 Acoustic Sound Diffuser

Diffusive ceilings and walls are one of the most effective ways to control room reflections and provide a natural ambiance. RPG has developed the first non-combustible Glass Fiber Reinforced Gypsum (GFRG) modular 2D diffusor that mounts tegularly in a standard 15/16″ HD T-grid system. The Omniffusor® G74 Tile uniformly scatters sound arriving from any direction into many directions, providing ideal distribution and coverage.

Features

  • 2D QRD reflection phase grating.
  • Uniform hemispherical scattering for all angles of incidence.
  • Standard size available in nominal 2′ W x 2′ L x 4-1/4″ D.
  • Choose from any commercially available paint color.
  • Stable, non-combustible acoustical glass reinforced gypsum is an excellent choice for commercial projects and offers LEED points.
Specification
  • Finish - Available in a natural/raw GFRG finish to be painted on-site or factory color-matched to any paint color specification.

    Product Material Composition - Glass Fiber Reinforced Gypsum (GFRG)

    Product Acoustic Function - Diffusion

    Product Fire Rating - Non-Combustible

    Weight PSF - 5.50

    Installation - The Omniffusor® G74 Tile is designed to drop into a standard 15/16" HD T-grid supplied by others. The panels can also be ceiling or wall-mounted using RPG-provided trims.

Technical specification
  • Unique ref.omniffusor-g74
  • Product familyArchitectural Acoustics
  • Product groupDiffusion
  • TypeObject (single object)
  • Date of publishing2024-03-18
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit