Publish your products
Optistep™ W Acoustic Sound Diffuser
Optistep™ W Acoustic Sound Diffuser
Optistep™ W Acoustic Sound Diffuser
Optistep™ W Acoustic Sound Diffuser
Optistep™ W Acoustic Sound Diffuser

    Optistep™ W Acoustic Sound Diffuser

    OptistepTM W is a 1-dimensional sound diffuser developed to expand the product line anchored by the classic QRD® 734 – the first product of its kind offered on the market. With its unique design which does not rely on the traditional dividers between each well, the OptistepTM W has been designed to provide optimal diffusion bandwidth. At the same time, the natural wood construction of the unit, available in a high recycled content, ULEF, Class A fire-rated and FSC MDF core, limits the amount of sound energy removed by absorption.

    Features

    • Offers broad bandwidth sound diffusion in a decorative, wood cabinet.
    • Multiple unit arrays can be sequence optimized for further improvement in scattering.
    • Choose from any commercially available wood veneers, laminates or paint colors.
    • Comes standard 8″ depth; can be customized for either shallower or deeper units.
    • Simple installation with included mounting cleat.
    • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
    Specification
    • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

      Product Material Composition - MDF Core with wood veneer or laminate

      Product Acoustic Function - Diffusion/Hybrid

      Product Fire Rating - Class I or A

      Weight PSF - –

      Installation - OptistepTM W is designed to be flush mounted to a wall or ceiling with factory-integrated blocking. They can be installed singularly or in an array across walls and ceilings.

    Technical specification
    • Unique ref.optistep-w
    • Product familyArchitectural Acoustics
    • Product groupDiffusion/Hybrid
    • TypeObject (single object)
    • Date of publishing2024-03-04
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States