Publish your products
Perfecto® Custom Acoustic Panel
Perfecto® Custom Acoustic Panel
Perfecto® Custom Acoustic Panel

    Perfecto® Custom Acoustic Panel

    The Perfecto® Custom Panel is a simple union between architecture and acoustic performance. Utilizing hundreds of small, medium and large perforations, the Architect/Designer can create a custom “image”, logo or pattern for an individual project or projects. The panels are available in a high recycled content, ULEF, Class A fire-rated and FSC® certified MDF core with an optional black acoustical backer.

    Features

      • Offers absorption and reflection in a beautiful millwork finish.
      • Available in custom widths and lengths up to 5’W x 12’L.
      • Choose from commercially available wood veneers, laminates or paint colors.
      • Decorative and easy to install with z-clips and z-bars for wall mounting.
      • Can be integrated with several styles of HD T-grid for ceiling installation.
      • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
      Specification
      • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

        Product Material Composition - MDF Core with wood veneer or laminate

        Product Acoustic Function - Absorption

        Product Core Fire Rating - Class I or A

        Weight - Varies

        Installation - Mounting options for the Perfecto® Custom Panel include wall systems (Z-clips, direct screw attached) either surface-mounted or with a variety of cavity depths starting at 1-3/4" total system depth, and ceilings systems with options (Torsion Springs for downward access, RPG C-clips for lift and shift access, direct screw attached) for standard 15/16" HD T-grid supplied by others.

      Technical specification
      • Unique ref.perfecto-custom
      • Product familyArchitectural Acoustics
      • Product groupAbsorption/Hybrid
      • TypeObject (single object)
      • Date of publishing2024-05-07
      • Edition number1
      Related
      • Material mainMDF
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
      • IFC classificationFurnishing Element
      • ETIM CodeEG017960
      • ETIM NameFurniture
      • Uniclass 2015 CodeSs_25_25_05
      • Uniclass 2015 DescriptionAcoustic panel systems
      • CSI MasterFormat 2014 Code09 84 00
      • CSI MasterFormat 2014 TitleAcoustic Room Components
      • OmniClass Number23-15 13 19 35
      • OmniClass TitleAcoustical Wall Treatment

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States