Publish your products
Perfecto® Diamond Acoustic Panel
Perfecto® Diamond Acoustic Panel
Perfecto® Diamond Acoustic Panel

    Perfecto® Diamond Acoustic Panel

    The Perfecto® Diamond Panel is a simple union between architecture and acoustic performance. Utilizing thousands of perforations, from 1mm to 12mm dia., and available in a high recycled content, ULEF, Class A fire-rated and FSC® certified MDF core with an optional black acoustical backer, the Perfecto® Diamond Panel can achieve up to an average NRC=?.?? while focusing the sound absorption spectrum in the mid and low-frequencies while maintaining higher frequencies with a low open area.

    Features

    • Offers absorption and reflection in a beautiful millwork finish.
    • Available in custom widths and lengths up to 5’W x 12’L.
    • Choose from commercially available wood veneers, laminates or paint colors.
    • Decorative and easy to install with z-clips and z-bars for wall mounting.
    • Can be integrated with several styles of HD T-grid for ceiling installation.
    • Panels are available in a high recycled, ULEF, FSC® and Class A Fire-Rated MDF core.
    Specification
    • Finish - Unfinished, veneer with lacquer, veneer with custom stain or colored lacquer. Standard species include Alder, Anigre, Ash, Birch, Cherry, Mahogany, Maple, Poplar, Red Oak, Walnut and White Oak. Custom species may be available on request.

      Product Material Composition - MDF Core with wood veneer or laminate

      Product Acoustic Function - Absorption

      Product Core Fire Rating - Class I or A

      Weight - 2.00

      Installation - Mounting options for the Perfecto® Diamond Panel include wall systems (Z-clips, direct screw attached) either surface-mounted or with a variety of cavity depths starting at 1-3/4" total system depth, and ceilings systems with options (Torsion Springs for downward access, RPG C-clips for lift and shift access, direct screw attached) for standard 15/16" HD T-grid supplied by others.

    Technical specification
    • Unique ref.perfecto-diamond
    • Product familyArchitectural Acoustics
    • Product groupAbsorption/Hybrid
    • TypeObject (single object)
    • Date of publishing2024-04-21
    • Edition number1
    Related
    • Material mainMDF
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodeSs_25_25_05
    • Uniclass 2015 DescriptionAcoustic panel systems
    • CSI MasterFormat 2014 Code09 84 00
    • CSI MasterFormat 2014 TitleAcoustic Room Components
    • OmniClass Number23-15 13 19 35
    • OmniClass TitleAcoustical Wall Treatment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit