Publish your products
Skyline® Brix G Panel

Skyline® Brix G Panel

The Skyline® Brix G Panel, made of non-combustible glass fiber reinforced gypsum (GFRG), represents RPG’s continuing evolution in architectural acoustics toward expanding the palette of available surfaces and textures. Masonry units were used as a mold to create the undulating surface, which is designed to blend the direct and reflected sound to increase intelligibility and enhance musical clarity and intimacy in performance spaces such as auditoriums, tracking and choral rooms. The asymmetric Skyline® Brix G Panel can be array optimized to reduce periodicity effects.

Features

  • Standard size available is nominal 23-5/8″ W x 46-1/2″ L x 4-1/2″ D.
  • Choose from any commercially available paint color.
  • Stable, non-combustible acoustical glass reinforced gypsum is an excellent choice for commercial projects and offers LEED points.
Specification
  • Finish - Available in a natural/raw GFRG finish to be painted on-site or factory color-matched to any paint color specification.

    Product Material Composition - Glass Fiber Reinforced Gypsum (GFRG)

    Product Acoustic Function - Diffusion

    Product Fire Rating - Non-Combustible

    Weight PSF - 10.00

    Installation - The Skyline® Brix G Panel can be mounted directly onto walls and ceilings using RPG-provided integrated cleats/blocking.

Technical specification
  • Unique ref.skyline-brix-g
  • Product familyArchitectural Acoustics
  • Product groupDiffusion
  • TypeObject (single object)
  • Date of publishing2024-03-04
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit