Publish your products
Waveform® Wiggle G Acoustical Panels

Waveform® Wiggle G Acoustical Panels

The Waveform® Wiggle G Panel was created by implementing spline shape optimization and virtual performance modeling through boundary element method calculations to create a uniquely shaped surface providing high quality, broad bandwidth 2D scattering for uniform coverage. RPG’s patented aperiodic modulation of a single asymmetric base shape allows arrays to be built for improved diffusivity with each additional element.

Constructed of smooth, rigid, non-combustible glass fiber reinforced gypsum (GFRG), the Waveform® Wiggle G Panel leverages the most advanced surface development and analyzation methods available today.


Specification

  • SIZING

    • Standard: 2' W x 8' L x varies up to 12" D

    (Custom panel lengths up to 8' are available)

    • Material Thickness: 1/8" nominal GFRG

    • Each panel weighs approx. 8 lbs/ft2

    CORE FIRE RATING

    Non-Combustible

    FINISH

    The Waveform® Wiggle G Panel comes in a natural/ raw GFRG finish required to be painted on-site or factory

    color-matched to any paint color specification.

    INSTALLATION

    Overhead mounting of the Waveform® Wiggle G Panel is achieved by suspending units from integrated

    hairpin loops using RPG-supplied engineered cables and hardware. Each panel can be hung as a “cloud”

    or screwed together to create a canopy. Units can be mounted directly onto walls using RPG-provided

    integrated cleats. Panels can be taped, mudded and sanded to create panels longer than 8'.

Technical specification
  • Unique ref.waveform-wiggle-g
  • Product familyArchitectural Acoustics
  • Product groupDiffusion
  • TypeObject (single object)
  • Date of publishing2024-11-25
  • Edition number1
Related
  • Material mainGypsum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
  • IFC classificationFurnishing Element
  • ETIM CodeEG017960
  • ETIM NameFurniture
  • Uniclass 2015 CodeSs_25_25_05
  • Uniclass 2015 DescriptionAcoustic panel systems
  • CSI MasterFormat 2014 Code09 84 00
  • CSI MasterFormat 2014 TitleAcoustic Room Components
  • OmniClass Number23-15 13 19 35
  • OmniClass TitleAcoustical Wall Treatment

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit