Publish your products
ADR Oval Access Doors
Ruskin

ADR Oval Access Doors

The ADR and ADF oval access doors for rectangle and round duct are constructed of galvanized steel. It features:
  • Synthetic knobs with metal threaded inserts, which prevent thread stripping and provide ease of turning, eliminating need for a wrench.
  • Cellular sponge gasket permanently bonded to the inside of the door to eliminate leakage.
  • Quick and easy installation.
  • Two door sizes for easy stocking (10"x6" and 16"x12")
.
Specification
  • Ruskin ADR and ADF access doors are an inexpensive and trouble-free way to gain access into sheet metal ductwork systems for resetting dampers, cleaning filters, or access for general maintenance. The oval shaped opening permits the back plate or "inner plate" to be easily passed through the duct openings, and the neoprene gasket on the inner plate provides for an absolutely air-tight seal. The large hand knobs insure a quick method to remove and reinstall the door without the use of special tools. The ADR (for round duct work) and ADF (for flat duct work) are available in three sizes, 16" x 12", 10" x 6" and 8" x 4" to accommodate the many different sizes of duct work that are available.

Technical specification
  • Unique ref.rd-00317-181
  • Product familyAccess Fittings for Air Ductwork
  • Product groupAccess Doors
  • TypeObject (single object)
  • Date of publishing2009-09-09
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit