Publish your products
Ruskin Aluminum Stationary Brick Vent Louver BV100
Ruskin Aluminum Stationary Brick Vent Louver BV100
    Ruskin

    Ruskin Aluminum Stationary Brick Vent Louver BV100

    The BV100 Brick Vent has a 4" deep standard frame and a 1-1/2" deep flange frame. It features:
    • Minimum 39% free area for desired venting.
    • Continuous weepage at bottom and a high, rear water stop give optimum water pentration protection.
    • Extruded aluminum construction for long life and corrosion resistance.
    • Continuous blades without mullions for attractive appearance.
    Specification
    • 6063T5 extruded aluminum, .100" nominal wall thickness. Standard frame depth is 4" (102). 1/8" (3) mortar ribs on top and bottom of frame add 1/4" (6) to nominal height. Optional 15/16" (33) deep flange frame height and width does not include 1" (25) face flange. 

    Technical specification
    • Unique ref.rd-7
    • Product familyCavity Vents
    • Product groupStationary Louvers
    • TypeObject (single object)
    • Date of publishing2009-09-09
    • Edition number1
    Related
    • Material mainAluminum
    Classification
    • BIMobject CategoryConstruction - Anchors & Fixings
    • CSI MasterFormat 2014 Code04 05 23.19
    • CSI MasterFormat 2014 TitleMasonry Cavity Drainage, Weepholes, and Vents
    • OmniClass Number23-13 21 27 15 13
    • OmniClass TitleCavity Vents

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit