Publish your products
Ryterna r40
Ryterna r40
Ryterna r40
    Ryterna

    Ryterna r40

    R40 garage door model track system comes fully preassembled with tension springs, cables and accessories. The door with R40 type hardware is very easy and fast to fit. Durable and reliable system - fit and forget. Certified according to EN 13241-1 technical specifications Safety features according to EN 13241 Doors are tested and meet CE norm 89/107/EC. Ball bearing rollers, safe track system, reinforced frame with finger protection, anti-pinching panels - outside and inside.
    Technical specification
    • Unique ref.R40010100
    • Product familyGarage doors
    • Product groupHardware Type 40
    • TypeObject (single object)
    • Date of publishing2014-07-11
    • Edition number1
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryDoors - Garage Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit