Publish your products
Coanda CCN
Sabiana

Coanda CCN

Thanks to the particular air handling section, Carisma Coanda cassette units generate an air flow with a "coanda" effect. The unit is suitable for installation in a suspended ceiling. Air intake is from the bottom while the air supply is parallel to the ceiling through practical and functional intake and outlet grids. The "coanda" effect creates excellent circulation of the air inside the room. Ec motors allows the decrease of electric consumption by more than 50% compared to traditional asynchronous motors. They enable to control the air flow continously and the ambient temperature with precision, with further benefits in terms of very low noise levels thanks to the reduced average working speed. Every unit can be supplied with 1 coil (two pipe system) and possibly an electric heating system, or with 2 coils (four pipe system) with one or two rows, for water supply at a low temperature. Fresh air can be mixed with room air. A condensate pump may also be supplied as an accessory. In addition to the conventional temperature and speed control systems, there is also the possibility to control operation of each unit through a single remote with central supervisor software installed on a PC (Sabianet).
Technical specification
  • Unique ref.Coanda-CCN
  • Product familyCoanda
  • Product groupCCN
  • TypeObject (single object)
  • Date of publishing2019-04-03
  • Edition number1
Related
  • Material mainAluminum
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit