Publish your products
Modular bench SOLVEIG radius - SOL100
Modular bench SOLVEIG radius - SOL100
Modular bench SOLVEIG radius - SOL100
Modular bench SOLVEIG radius - SOL100
Modular bench SOLVEIG radius - SOL100
Modular bench SOLVEIG radius - SOL100
Modular bench SOLVEIG radius - SOL100
Modular bench SOLVEIG radius - SOL100
Modular bench SOLVEIG radius - SOL100

    Modular bench SOLVEIG radius - SOL100

    Solveig Radie is the curved 45° module in the Solveig series and provides the opportunity to create smooth transitions, clear flows and variation in public environments. The module follows the lines of the space and makes it easy to shape seating environments that feel intuitive, welcoming and adapted to how people move.

    By combining Solveig Radie with the straight module, Solveig Rak, a wide range of design possibilities opens up. Together, the modules can be built into long, continuous seating areas, broken up into undulating formations or designed as smaller, curved islands where people can meet, rest and wait. The combination makes it possible to create structures that both support the function of the place and reinforce its identity.

    Solveig Radie works just as well as a freestanding curve as in larger configurations where several modules are connected. The series is developed to meet the needs in parks, squares, along pedestrian routes and in transit environments – places where flexible design and sustainable design are crucial. With Solveig Radie, the urban space gets a module that gives freedom to adapt, adjust and develop seating environments over time.

    Specification
    • Product name: Modular bench SOLVEIG radius

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Properties

      • Modular
      • Modular construction 45°

      Material

      • Pine, linseed oil impregnated (Linax)
      • Steel, hot-dip galvanized
      • Steel, hot-dip galvanized and powder coated

      Anchoring: Bolting (below ground level)

      Seat height: 470mm

    Technical specification
    • Unique ref.modular-bench-solveig-radius-sol100
    • Product familyBenches
    • Product groupSOLVEIG
    • TypeObject (single object)
    • Date of publishing2026-09-09
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom