Publish your products
Sofa DAGNY - DAG102
Sofa DAGNY - DAG102
Sofa DAGNY - DAG102
Sofa DAGNY - DAG102
Sofa DAGNY - DAG102

    Sofa DAGNY - DAG102

    DAGNY delivers the perfect balance between aesthetics and comfort. The timeless design makes the furniture easy to place, blending seamlessly into all types of urban, park, and courtyard environments.

    The park furniture is made in Sweden and produced with great care regarding design, functionality, and material selection. This results in furniture that withstands long-term use in public outdoor environments.

    The furniture series includes chairs, benches with or without a backrest, and tables. The construction is solid, featuring a steel frame and solid boards of Swedish pine. The chair and bench is also available with easy-to-grip armrests made of steel.

    Specification
    • Product name: Bench DAGNY

      Designer: Saferoad Citylife

      Manufacturer: Saferoad Citylife

      Material

      • Pine, edge glued, lineseed oilimpregnated (Linax)
      • Steel, hot galvanized
      • Steel, hot galvanized and powder coated

      Anchoring: Bolting (below ground level)

      Depth: 490 mm

      Height: 790 mm

      Length: 1210 mm

      Seat height: 450 mm

    Technical specification
    • Unique ref.sofa-dagny-dag102
    • Product familyDAGNY
    • Product groupBenches with Backrest
    • TypeObject (single object)
    • Date of publishing2026-10-19
    • Edition number1
    Related
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture

    Region availability

    Europe
    Belgium
    Denmark
    Finland
    France
    Germany
    Norway
    Poland
    Sweden
    United Kingdom